Catalog navigation
CAD model selection
BMS30152TZ-GFN61(KK)
Part Number
BMS30152TZ-GFN61(KK)
Series
BLS/BMS Series
Wheel Diameter
3
2 3/8
2 1/2
INCH
Mounting Options
Top Plate Swivel
Top Plate Rigid
Stem/Plate Size
3-1/8" x 4-1/8" (152)
Tread Width
1 13/16 INCH
Tread Type
Glass Filled Nylon
Phenolic
Urethane
Wheel Bearing
Precision Ball
Finish
Trivalent Zinc
Dynamic Load
1000
700
Pounds
Caster Brake
Without Brake
Thumb Screw
Sure-Lok
Mounting Height
4 1/32 INCH
Swivel Radius
2 5/16 INCH
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension