Catalog navigation
CAD model selection
35TRB30S
Part Number
35TRB30S
Series
25/35 Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Threaded Stem
Grip Ring Stem
Hollow Kingpin
Fastening Size
2-5/8" x 3.622 (P1)
3-1/8" x 4-1/8 (P2)
Wheel Diameter
3
3 1/2
4
5
INCH
Tread Width
1 1/4 INCH
Wheel Type
Thermo-Rubber (TPR)
Thermo-Urethane (TPU)
Polyolefin (POD)
Capacity
210 lbs.
Mount Height
4 1/4 INCH
Bearing Type
Precision Ball
Brake Type
None
Side Tread Lock (SB)
Total Lock (TL)
Swivel Radius
2 15/16 INCH
Thread Guard
Full
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews